??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22260.0108 Door Catch
HELP_VARIABLE
Company
Halder
Description
EH 22260. - Door Catches / locking by turning to the left
Bill of material
22260.0108 Door Catch
BESTNR
Ref. No.
22260.0108
AUS
Version
locking by turning to the left
D1
35 mm
D2
H8
8 mm
D3
18 mm
B1
15 mm
B2
7 mm
B3
3 mm
B4
7.0 mm
G
Weight
40 g
Embedded user actions